Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Fold-down handle
Version 2
screw on
DIN
DIN 3136
Main material
stainless steel
Surface finish body
bright
H1=Height
14
H=Height
77
L1= length
100
Load capacity N
500
Steel code
1.4301
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4301.

Version
Bright.
Applications
Crates, chests, lids.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought