Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Recessed handle
Version 2
clip-in
Main material
polyamide
Main colour
black
H=Height
41
L1= length
94
L=installed length
85
A
5
A1
80
B1
28,7
H1
13,5
S
1,5
T
17
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Polyamide.
Version
black.
Note
Recessed grips for clipping into material with a thickness 0.75 to 3.5 mm.

See drawing for installation cut-out dimensions for the various material thicknesses.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought