Recessed handle thermoplastic black 06965-01-0901
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- For wall thicknesses from 0.75 to 1.5 mm
Sales unit
€3.03
plus sales tax
Added to your shopping cart
Designation
Recessed handle
Version 2
plug-in
Form
A
Main
material
thermoplastic
Main
colour
black
H=Height
40
L1= length
90
L=installed length
83
A1
79
B1
30
Load
capacity
N
375
Mounting
cutout
83 x 34
T
16
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
The ergonomic form of the recessed handle is ideally suited for appliances and housings.
It is installed by pressing in and clipping into the mounting opening.
It is installed by pressing in and clipping into the mounting opening.
Material
Thermoplastic (ABS).
Version
black.
Note
This handle can be used with a wall thickness of 0.75 to 1.5 mm.
The retaining force is 750 N per pair for steel and sheet steel housings.
06965-01-1101 is supplied with spring clips for mounting on the inside wall of the housing.
The retaining force is 750 N per pair for steel and sheet steel housings.
06965-01-1101 is supplied with spring clips for mounting on the inside wall of the housing.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.