Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Recessed handle
Version 2
screw on
Main material
thermoplastic
Main colour
black
D=bore diameter
3,5
H=Height
79
L1= length
131
L=installed length
104
A1
112
A2
94
B1
40
B2
58,8
H2
50
H3
3,6
Load capacity N
250
T
58
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Thermoplastic (ABS).
Version
black.
Note
Max. load 500 N/pair.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought