Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Recessed handle
Version 1
fold-down
Version 2
screw on
Form
A
Form definition
round
Main material
stainless steel
H=Height
120
L1= length
120
L=installed length
98
Load capacity N
200
T
22
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4301.

Version
High-gloss electropolished.
Note
Stainless steel retractable grips with marginal installation depth. For base and mounting plates or drawers. With return spring. The grip automatically swivels back into its resting position after use.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought