Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Grip nut
Form
K
Main material
thermoplastic
Main colour
black grey RAL 7021
Component material
stainless steel
Component colour
bright
D1=Outside diameter
16
D=Thread
M3
H=Height
15
T=thread depth
4,5
B
10
D2
12
H1
5
Size
1
Thread type
internal thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Thermoplastic black.
Bush steel, stainless steel or brass.
Version
Bush blue passivated steel, stainless steel and brass bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought