Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Lock grip
Main material
stainless steel
Surface finish body
bright
A=Handle length
30
B=Width
3,6
D=bore
5
H=Height
10,2
T=bore depth
6,5
D1
9
D2
2
H1
4
H2
10,8
Size
2
Steel code
1.4308
T1
1
Thread type
reamed hole
UNSPSC Code
31161700
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4308 or steel.

Version
Stainless steel bright.
Steel black oxidised.
Note
Lock grips can be used as required. The styled design with recessed grip gives fingers a good purchase and is well suited to modern requirements. High clamping forces can be easily attained. Use the pilot hole in the side to secure the grip by pinning or screw.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought