Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
T-Grip
Form
K
Form definition
with internal thread
Main material
thermoplastic
Main colour
black grey RAL 7021
Component material
steel
Surface finish component
blue-passivated
Steel key
1.0715
A=Handle length
65
B=Width
14,6
D=Thread
M6
H=Height
37
T=thread depth
12
D3
18
H1
22,9
Thread type
internal thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

T-grip reinforced thermoplastic.
Bushes and threaded pins steel or stainless steel 1.4305.

Version
Grip black grey RAL 7021 or red similar to RAL 3020.
Steel parts trivalent blue passivated.
Stainless steel bright.
On request
Other screw sizes, screw lengths and colours.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought