Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
T-Grip
Form
K
Main material
thermoset
Surface finish body
high-gloss polished
Main colour
black
Component material
steel
Surface finish component
blue-passivated
A=Handle length
65,1
B=Width
14,6
D=Thread
M6
H=Height
37
T=thread depth
9
D3
18
H1
22,9
Thread type
internal thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Black thermoset PF 31.
Bush galvanised steel.
Version
High-gloss polished.
On request
Other colours.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought