Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
T-Grip
Main material
stainless steel
Surface finish body
electropolished
A=Handle length
55,2
B=Width
12,3
D=Thread
M8
H=Height
32,9
T=thread depth
12
D3
14
H1
21
Steel code
1.4308
Thread type
internal thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4308.

Version
Electropolished or blasted.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought