Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
T-Grip
Version 1
Hygienic Usit®
Main material
stainless steel
Surface finish body
polished
A=Handle length
55,2
B=Width
12,3
D=Thread
M5
H=Height
32,9
T=thread depth
7,5
D3
11,65
H1
21
Steel code
1.4404
Thread type
internal thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4404.

Version
High-gloss polished.
Note

The complete surface is polished to a high gloss with a surface finish of Ra 0.8 µm. This means that dirt and impurities can hardly adhere. Easy cleaning is ensured.


The Hygienic USIT® sealing and shim washers from Freudenberg Process are used to seal the fastening point. The shaft of the T-grip is specially designed to suit this seal. A cavity-free seal of the fastening point is created, which satisfies hygienic regulations.

On request
Other thread depths, inch threads, external threads.
Accessory

Hygienic USIT® sealing and shim washer 07300-03 for the screw-on surface.

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought