Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
T-Thrust screw
Version 1
sliding T-bar
DIN
DIN 6306
Product type
T-thrust screw
Main material
steel
Surface finish body
black oxidised
D1=Thread
M12
G=thread / for thread
M12
D2
20
D3
10
D4
8
Kind of fastening
spindle
L1
50
L2
35
L3
100
L4
4,5
L5
40
Z2
10
min. α
3°
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Black oxidised. Thrust pin hardened.
Note
Pad Screws with movable spindle have a moving spindle that is held by a compression spring in each desired position. Stop-rings are used to limit the movement.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought