Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
T-Thrust screw
Version 1
fixed T-bar
DIN
DIN 6304
Product type
T-thrust screw
Main material
steel
Surface finish body
black oxidised
D1=Thread
M8
G=thread / for thread
M8
D2
14
D3
6
D4
6
Kind of fastening
spindle
L1
50
L2
12
L3
60
L4
3
L5
35
Z2
7,5
min. α
4°
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Black oxidised. Thrust pin hardened.
Note
For fixed spindles, the spindle is press fitted.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought