Tommy bar fixed T-bar steel black oxidised 06140-116
- Suitable for manual positioning and clamping
- Application fields: machine, plant and fixture construction, toolmaking
- For manually adjusting assemblies, machines and aggregates
Sales unit
€8.32
plus sales tax
Added to your shopping cart
Designation
Tommy bar
Version 1
fixed T-bar
DIN
DIN 6305
Product type
Tommy bar
Main
material
steel
Surface finish
body
black oxidised
D1=Thread
M16
G=thread / for thread
M16
D2
24
D3
12
D5
13
Kind of fastening
spindle
L1
35
L2
85
L3
120
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Black oxidised.
Note
Tommy Bars with movable spindle have a moving spindle that is held by a compression spring in each desired position. Stop-rings are used to limit the movement.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.