Tommy bar sliding T-bar steel black oxidised 06140-212
- Suitable for manual positioning and clamping
- Application fields: machine, plant and fixture construction, toolmaking
- For manually adjusting assemblies, machines and aggregates
Sales unit
€8.80
plus sales tax
Added to your shopping cart
Designation
Tommy bar
Version 1
sliding T-bar
DIN
DIN 6307
Product type
Tommy bar
Main
material
steel
Surface finish
body
black oxidised
D1=Thread
M12
G=thread / for thread
M12
D2
20
D3
10
D5
10
Kind of fastening
spindle
L1
25
L2
70
L3
100
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Black oxidised.
Note
For fixed spindles, the spindle is press fitted.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.