Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Wing grip
Version 1
Miniwings
Form
D
Form definition
tapped through thread
Main material
thermoplastic
Main colour
black grey RAL 7021
Component material
stainless steel
Surface finish component
bright
Steel key
1.4305
A=Handle length
40
B=Width
16
D=Thread
M8
H=Height
19,8
T=thread depth
14
D2
14,6
H1
19
H2
4
Thread type
internal thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Grip thermoplastic.
Bush steel 5.8 or stainless steel 1.4305.

Version
Steel trivalent blue passivated.
Stainless steel, bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought