Online: Standardlieferung versandkostenfrei ab 100€
EN
Choose your language
Designation
Wing grip
Version 1
Miniwings
Form
K
Form definition
with internal thread
Main material
thermoplastic
Main colour
black grey RAL 7021
Component material
stainless steel
Component colour
bright
Steel key
1.4305
A=Handle length
28
B=Width
13
D=Thread
M5
H=Height
15
T=thread depth
8
D2
12
H1
13,3
H2
2,3
Thread type
internal thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Thermoplastic.
Bushes brass, steel 5.8 or stainless steel 1.4305.

Version
Grip black grey.
Steel trivalent blue passivated.
Stainless steel bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought