Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Wing grip
Version 2
with hexagon socket
Main material
thermoplastic
Main colour
grey
A=Handle length
26
For=For SK screw
M5
H=Height
7
D1
12
Thread type
hexagon socket
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Thermoplastic.
Version
Black, grey or red.
Note
Suitable screws ISO 4762.

Δ Add the desired grip colour here. No colour code is required for black grips.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought