Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Wing grip
Main material
stainless steel
Main colour
blasted
A=Handle length
50
B=Width
2,3
D=Thread
M6
H=Height
24
T=thread depth
12
D2
14
H1
11,5
Steel code
1.4308
Thread type
internal thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4308.

Version
Abrasive blasted or ground and polished.
On request
With external threads.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought