Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Wing grip
Version 1
single sided
Version 2
with cap
Form
K
Main material
thermoplastic
Main colour
black grey RAL 7021
Component material
stainless steel
Component colour
bright
A=Handle length
27,5
B=Width
5,1
D=Thread
M5
H=Height
24
T=thread depth
10
Colour Cap
traffic red RAL 3020
D2
14
H1
5,8
H2
20,8
Size
1
Steel code
1.4305
Thread type
internal thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Thermoplastic.
Bush steel 5.8 or stainless steel 1.4305.

Version
Grip black grey.
Bush trivalent blue passivated steel or bright stainless steel.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought