Wing grip thermoplastic black 06665-27510X20
- Can be used as a clamping, retaining and fastening element
- Application fields: machine, plant and fixture construction, toolmaking
- For manually adjusting assemblies, machines and aggregates
- Temperature resistance from -50 °C to 130 °C
- Different thread sizes
Sales unit
€3.52
plus sales tax
Added to your shopping cart
Designation
Wing grip
Form
L
Main
material
thermoplastic
Main
colour
black
Component
material
steel
Component
colour
galvanised
A=Handle length
76
B=Width
22
D=Thread
M10
H=Height
38,5
L=thread length
20
D1
22
H1
14,5
Thread type
external thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Grip polyamide, glass bead reinforced.
Threaded bolt: steel.
Threaded bolt: steel.
Version
Steel galvanised.
Note
Temperature resistance from -50 °C to 130 °C.
Resistant to common chemicals and oils.
Resistant to common chemicals and oils.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.