Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Wing nut
Version 1
narrow
Main material
stainless steel
Main colour
polished
A=Handle length
9
B=Width
4,5
D=Thread
M4
H=Height
20
T=thread depth
6
D2
9
Packaging type
packaged individually
Steel code
1.4404
Thread type
internal thread
UNSPSC Code
27112102
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4404.

Version
Polished.
Note
The wing nut makes simple screw connections feasible. They can be easily opened or re-tightened without tools.
The complete surface is polished with a surface finish of less than Ra 0.8 µm. The contour is rounded with smooth transitions. Due to the polished surface dirt and residue from products or cleaners seldom adheres. Easy cleaning is ensured.
On request
Inch threads, external threads.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought