Ball grip steel black oxidised 06420-208
- Versatile application with internal thread
- Reliable and stable
- Application fields: fixture and plant construction
Sales unit
€5.57
plus sales tax
Added to your shopping cart
Designation
Ball grip
DIN
DIN 6337
Form
20°
Form definition
20°
Main
material
steel
Surface finish
body
black oxidised
Component
material
thermoset
A=Handle length
50
X=thread
M8
A1
63
D1
16
D2
20
D3
8
H
33
H1
12
Kind of fastening
internal thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Ball knob thermoset.
Ball knob thermoset.
Version
Black oxidised, ball knob black.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.