Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Ball grip
DIN
DIN 6337
Form
20°
Form definition
20°
Main material
steel
Surface finish body
black oxidised
Component material
thermoset
A=Handle length
50
X=bore
8
A1
63
D1
16
D2
20
D3
8
H
33
H1
12
Kind of fastening
reamed hole
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Ball knob thermoset.
Version
Black oxidised, ball knob black.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought