Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Lever
DIN
DIN 99
Form
L
Form definition
20°
Main material
stainless steel A2
Surface finish body
blasted
A=Handle length
48
X=bore
6
B1
9,5
D1
8
D2 ball
12
H
24
Kind of fastening
reamed hole
L2
4
Steel code
1.4301
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel or stainless steel A2.
Version
Steel polished.
Stainless steel 1.4301 abrasive blasted.
Note
To fix the lever to another element, gluing is often more cost-effective than pinning.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought