Lever stainless steel A2 blasted 06330-0212
- Versatile use through gluing or pinning
- Reliable and stable
- Application fields: fixture and plant construction
Sales unit
€14.05
plus sales tax
Added to your shopping cart
Designation
Lever
DIN
DIN 99
Form
N
Form definition
20°
Main
material
stainless steel A2
Surface finish
body
blasted
A=Handle length
95
X=thread
M12
B2
18,5
D1
16
D2
ball
25
H
47
Kind of fastening
internal thread
L2
7,5
Steel code
1.4301
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel or stainless steel A2.
Version
Steel polished.
Stainless steel 1.4301 abrasive blasted.
Stainless steel 1.4301 abrasive blasted.
Note
To fix the lever to another element, gluing is often more cost-effective than pinning.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.