Ratchet lever QT steel black oxidised 06470-314
- For clamping and releasing within a limited clamping area
- Application fields: machine and plant construction, welding technology
- Available in standard version (clamping pin A) and special version (clamping pin B)
- Version: internal thread
- Various sizes
Sales unit
€88.59
plus sales tax
Added to your shopping cart
Designation
Ratchet lever
Form
0°
Form definition
0°
Main
material
QT steel
Surface finish
body
black oxidised
Component
material
free-cutting steel
A=Handle length
180
X=thread
M14
A1
201,5
A2
54
D
27
D1
38
D2
20
D3
26
D4
43
H
38
H1
6
H2
19
H3
4
Kind of fastening
internal thread
No. of
index slots
8
Size
2
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Description
Material
Housing carbon steel, tension nut and tension pin case-hardened steel.
Version
Black oxidised.
Matt-finished or high-polish chrome-plated versions available at extra charge.
Matt-finished or high-polish chrome-plated versions available at extra charge.
Note
Tension Pin A standard version (for ratchet action):
Use for clamping and releasing in limited space and when considerable travel is involved. In order to change the tightening direction, the handle must be reversed by 180°.
Tension Pin B special version:
Use for clamping and releasing in limited space and when short travel is involved. The handle is not reversed in order to change the tightening direction. It must be pulled out before it can be engaged in the next slot.
Clamp with H7 reamed hole and DIN 6885/1 keyway.
Use for clamping and releasing in limited space and when considerable travel is involved. In order to change the tightening direction, the handle must be reversed by 180°.
Tension Pin B special version:
Use for clamping and releasing in limited space and when short travel is involved. The handle is not reversed in order to change the tightening direction. It must be pulled out before it can be engaged in the next slot.
Clamp with H7 reamed hole and DIN 6885/1 keyway.
On request
Other thread, reamed hole and square socket sizes.
Dimension “A” available in other lengths at extra charge.
Special version: Tension pin B.
Dimension “A” available in other lengths at extra charge.
Special version: Tension pin B.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.