Tension lever flat stainless steel bright 06401-1081X30
- The clamping lever represents reliability and a high level of stability
- Makes it easier to clamp individual components and complete machine parts
- Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry
- Material: 1.4305 stainless steel, corrosion resistant
- Flat handle for tight spots
Sales unit
€26.52
plus sales tax
Added to your shopping cart
Designation
Tension lever
Version 1
flat
Form
0°
Form definition
0°
Main
material
stainless steel
Surface finish
body
bright
Component
material
plastic
A=Handle length
102
L=thread length
30
X=thread
M8
D
13,5
D1
33
D2
25
D3
10
H
19
H1
2
H2
12
H3
23
Kind of fastening
external thread
No. of
teeth
26
Size
1
Steel code
1.4305
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel parts stainless steel 1.4305.
Ball knob black plastic.
Version
Steel parts bright.
On request
Other threads, screw lengths and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Dimensions “H1” and “A” available in other lengths at extra charge.
Drawing reference
1) flat point DIN EN ISO 4753
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.