Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Tension lever
Version 1
flat
Form
15°
Form definition
15°
Main material
steel
Surface finish body
black oxidised
Component material
thermoset
A=Handle length
100
X=bore
12
A1
15
D
33
D1
10
D2
25
Grade
5.8
H
17
H1
27
H2
10
Kind of fastening
reamed hole
Size
2
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel parts grade 5.8.
Ball knob black thermoset PF 31
Version
Black oxidised.
Note
Flat Control Handles can be used for simple clamping applications and switching operations. Generally there must be enough space so that the handle can be turned 360°.
On request
Other female threads, reamed holes and star sockets.
Dimension “A” available in other lengths at extra charge.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought