Tension lever stainless steel bright 06371-1081
- The clamping lever represents reliability and a high level of stability
- Makes it easier to clamp individual components and complete machine parts
- Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry
- Material: 1.4305 stainless steel, corrosion resistant
- Different thread sizes and handle lengths
Sales unit
€24.57
plus sales tax
Added to your shopping cart
Designation
Tension lever
Form
20°
Form definition
20°
Main
material
stainless steel
Surface finish
body
bright
Component
material
plastic
Surface finish
component
polished
A=Handle length
88
T=thread depth
14
X=thread
M8
A2
15
D
16
D1
24
D2
25
D3
10
H
44,5
H1
4,5
H2
37
H3
58,5
H4
49,5
Kind of fastening
internal thread
No. of
teeth
22
Size
1
Steel code
1.4305
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel parts stainless steel 1.4305.
Ball knob black plastic.
Version
Stainless steel parts bright.
Ball knob polished.
Ball knob polished.
On request
Other internal threads and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Dimensions “H1” and “A” available in other lengths at extra charge.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.