Tension lever stainless steel 06341-112
- The clamping lever represents reliability and a high level of stability
- Application fields: machine and plant construction, furniture industry, heating and air conditioning
Sales unit
€14.50
plus sales tax
Added to your shopping cart
Designation
Tension lever
Form
20°
Main
material
stainless steel
Component
material
plastic
A=Handle length
100
T=bore depth
25
X=bore
12
A2
15
D
28
D1
12
D2
32
H
46
H1
61
H2
36,5
Size
2
Thread type
reamed hole
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel parts stainless steel 1.4305.
Ball knob black plastic.
Version
Stainless steel parts bright.
Ball knob polished.
Ball knob polished.
Note
Tension levers can be used for simple clamping or control operations.
Where applicable, there must be enough space available so that the grip can be rotated 360°.
Where applicable, there must be enough space available so that the grip can be rotated 360°.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.