Tension lever steel black oxidised 06340-112
- The clamping lever represents reliability and a high level of stability
- Makes it easier to clamp individual components and complete machine parts
- Application fields: machine and plant construction, furniture industry, heating and air conditioning
- Version: reamed hole
- Different thread sizes and handle lengths
Sales unit
€9.68
plus sales tax
Added to your shopping cart
Designation
Tension lever
Form
20°
Form definition
20°
Main
material
steel
Surface finish
body
black oxidised
Component
material
plastic
A=Handle length
100
T=bore depth
25
X=bore
12
A2
15
D
28
D1
12
D2
32
Grade
5.8
H
46
H1
61
H2
36,5
Kind of fastening
reamed hole
Size
2
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel parts grade 5.8.
Ball knob black plastic.
Ball knob black plastic.
Version
Black oxidised.
Note
Tension levers can be used for simple clamping or control operations.
Where applicable, there must be enough space available so that the grip can be rotated 360°.
Where applicable, there must be enough space available so that the grip can be rotated 360°.
On request
Other female threads, reamed holes and special versions.
Dimension “A” available in other lengths at extra charge.
Dimension “A” available in other lengths at extra charge.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.