Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Mounting bracket
Form
A
Main material
aluminium
Main colour
natural anodised
D=Fastening hole
M8
B
36
H
68
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Mounting bracket EN AW-6063.
End caps thermoplastic.
Grub screw ISO 4766-14H.
Version
Mounting brackets anodised natural tone or black.
End caps light grey or black.
Note
The mounting brackets are supplied unassembled.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought