Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Tubular handle
Version 1
angled
Main material
aluminium
Main colour
black anodised
Component material
polyamide
A=Hole spacing
96
D=Fastening hole
M4
L=Length
108
Assembly
from the rear
B
24
H
40
Load capacity N
200
Pull handle: cross section
round
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material

Grip aluminium EN AW-6060 or stainless steel 1.4301.
Legs polyamide glass-bead reinforced.
Bushing brass.

Version
Grip natural colour, black anodised or finely ground stainless steel.
Legs matt black.
Note
Clamping webs give a precision fit of tube to legs.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought