Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Tubular handle
Form
A
Main material
aluminium
Surface finish body
ground and anodized
Main colour
natural
Component material
thermoplastic
Component colour
black
A=Hole spacing
250
D=Fastening hole
M10x45
L=Length
294
Assembly
from the operating side
B
44
B1
30X1,5
H
80
Load capacity N
1000
Pull handle: cross section
round
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Legs black glass-bead reinforced thermoplastic.
Grip aluminium EN AW-6060 or stainless steel 1.4301.

Version
Connecting tube aluminium, ground and natural tone anodised or with serrated plastic cover.
Connecting tube stainless steel, fine ground.
Note
The legs have 4 webs in the hole for the grip tube. When pushing the tube in these are trimmed off and produce a precise seating.
Black galvanised fastening screws together with washers and nuts are supplied.
Assembly
From the front.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought