Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Tubular handle
Main material
aluminium
Surface finish body
anodised
Main colour
natural
Component material
thermoplastic
Component colour
black grey RAL 7021
A=Hole spacing
400
D=Fastening hole
6
L=Length
435
S=Max. wall thickness
7
Assembly
from the rear
B
35
B1
30x2
H
77,5
H2
60
Load capacity N
1000
Pull handle: cross section
round
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Round tubes aluminium or stainless steel
End pieces thermoplastic.
Version
Aluminium round tubes anodised natural tone or black.
Stainless steel round tubes ground.
End pieces black-grey RAL 7021, pure orange RAL 2004, colza yellow RAL 1021, signal green RAL 6032, traffic blue RAL 5017, traffic red RAL 3020 and light-grey RAL 7035.
Note
The legs have 4 webs in the hole for the grip tube. When pushing the tube in, these are trimmed off and produce a precise seating.
Self-tapping fastening screws for plastic are supplied.
The max. tightening torque is 7 Nm.
Assembly
From the rear.
Advantages
Mounted using self-tapping screws
Installed from the rear
End pieces in various colours
Individual centre distances on request
On request
Other centre distances.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought