Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Tubular handle
Main material
aluminium
Main colour
natural anodised
Component material
polyamide
Component colour
aluminium tone
A=Hole spacing
100
D=Fastening hole
M4
L=Length
112
Assembly
from the rear
B
12
H
37
Load capacity N
300
Pull handle: cross section
round
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Grip aluminium EN AW-6060.
Grip legs polyamide, glass-bead reinforced.
Tapped bush brass.
Version
Grip fine ground and natural colour or black anodised.
Legs aluminium colour or black.
Note
Grip and legs are screwed securely together.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought