Tubular handle aluminium natural anodised 06939-500203
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Compatible with all conventional aluminium profiles with 8 mm or 10 mm slot width
- from the front, fastening material included
- Available colours: natural tone anodized and black serrated plastic
Sales unit
€21.15
plus sales tax
Added to your shopping cart
Designation
Tubular handle
Form
A
Main
material
aluminium
Surface finish
body
anodised
Main
colour
natural
Component
material
polyamide
A=Hole spacing
500
D=Fastening hole
M5x20
L=Length
534
Assembly
from the operating side
B
32
H
55,5
Load
capacity
N
1000
Pull handle: cross section
round
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Grip aluminium EN AW-6060.
Legs glass-bead reinforced polyamide.
Legs glass-bead reinforced polyamide.
Version
Grip natural colour anodised or with black serrated plastic cover.
Note
The legs have 2 or 4 PVC profile pins in the hole for the grip tube. When pushing the tube in these are trimmed off and produce a precise seating.
Black galvanised fastening screws, suitable washers and nuts are supplied.
Black galvanised fastening screws, suitable washers and nuts are supplied.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.