Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Tubular handle
Version 1
oblique
Main material
aluminium
Surface finish body
matt-gloss and anodized
Component material
polyamide
Component colour
black
A=Hole spacing
150
D=Fastening hole
M6
L=Length
165
Assembly
from the rear
B
37
B1
30X1,5
H
60
Load capacity N
800
Pull handle: cross section
round
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Grip tube aluminium EN AW-6060;
Legs polyamide, glass-bead reinforced;
Bushing brass
Version
Tube matt-polished anodised.
Legs black
Note
Oblique tubular pull handles in modern industrial design. Webs on the leg spigot provide a precision fit for the tube.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought