Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Tubular handle
Form
B
Main material
stainless steel
Main colour
black plastic ribbed
Component material
plastic
A=Hole spacing
400
D=Fastening hole
M8x20
L=Length
426
Assembly
from the operating side
B
26
H
60
Load capacity N
1000
Pull handle: cross section
round
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Grip and fasteners 1.4301 stainless steel.
Legs investment cast 1.4581 stainless steel.

Version
Grip finely ground or with ribbed black plastic sleeve.
Legs abrasive cleaned and matt-gloss electropolished.
Note
Hexagon head screws and suitable washers are supplied for tube handles form B.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought