Tubular handle stainless steel 06942-400101
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, foodstuff industry, rehabilitation and medical technology
- Splash-proof, O-ring seals
- Form A: screw head counterbore
- Mounted: from the front or rear
Sales unit
€107.02
plus sales tax
Added to your shopping cart
Designation
Tubular handle
Form
A
Main
material
stainless steel
Component
material
thermoplastic
A=Hole spacing
400
D=Fastening hole
11
L=Length
450
Assembly
from the rear
B
80
H
90
Load
capacity
N
1000
Pull handle: cross section
round
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Legs glass-bead reinforced thermoplastic.
Grip stainless steel 1.4301.
Inserts stainless steel 1.4305.
Version
Legs fine structured, black.
Grip fine ground.
Inserts fine turned.
Grip fine ground.
Inserts fine turned.
Note
Locking webs allow a precision fit of the tube on the plastic leg boss.
Splash-proof with O-ring seals.
Different fastening inserts allow mounting from the front, rear or with each other.
Handles with through hole inserts (Form A) are supplied with stainless steel fasteners.
Handles with tapped inserts (Form B) are supplied without fasteners.
Splash-proof with O-ring seals.
Different fastening inserts allow mounting from the front, rear or with each other.
Handles with through hole inserts (Form A) are supplied with stainless steel fasteners.
Handles with tapped inserts (Form B) are supplied without fasteners.
Drawing reference
1) Screw head insert (A) or threaded insert (B).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.