Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Gripper
Version 1
hexagon
Main material
steel
Component material
carbide
A=Thread length
25
C=key width
17
G=Thread
M10x1,25
B
7,5
D
12,7
Kind of fastening
external thread
Serration
fine
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Hex head screw, grade 10.9.
Serrations carbide, hardness 72-74 HRC.
Version
Black oxidised.
Note
The serrated carbide tips are soldered in.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought