Magnet Button magnet AlNiCo red painted 09098-02
- Flexible, easy to remove, non-positive fasteners
- Application sectors: machine, plant and fixture construction
- Temperature range up to 450 °C
Sales unit
€3.36 / Piece
plus sales tax
Added to your shopping cart
Designation
Magnet
Version 1
Button magnet
Version 2
round
Main
material
AlNiCo
Surface finish
body
painted
Main
colour
red
D1=Fastening hole
5,1
D=outside diameter
19
H=Height
13
Hazardous goods class
Danger goods class 9
Kind of fastening
bore
Magnetic
force
N
19
Temperature*
max. °C
450
UN No.
2807
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Magnetic core AlNiCo.
Version
painted red.
Note
Split attractive surface with through hole. Non-shielded system. Button magnets are used in laboratories, inspection rooms and for holding metal objects.
Temperature range
max. 450°C.
Drawing reference
1) magnetic face
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.