Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Magnet
Version 1
bar magnet
Version 2
round
Main material
AlNiCo
Component material
steel
Surface finish component
bright
D=outside diameter
20
H=Height
25
H1
6
Hazardous goods class
Danger goods class 9
Kind of fastening
without
Magnetic force N
42
Temperature* max. °C
450
UN No.
2807
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing, steel.
Magnetic core AlNiCo.
Version
Bright.
Note
Shielded system. Diameter “D” ground to a h6 tolerance. Fastening possibilities by press-in, shrink-fit or gluing.
Deep pot magnets can be shortened by the dimension “H1” with no loss of magnetic force.
Temperature range
max. 450°C.
Drawing reference
1) magnetic face
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought