Magnet bar magnet SmCo 09067-04
- Flexible, easy to remove, non-positive fasteners
- Application sectors: machine and plant construction
- Temperature range up to 200 °C
- Shielded system
- Height is customer specific
Sales unit
€5.31
plus sales tax
Added to your shopping cart
Designation
Magnet
Version 1
bar magnet
Version 2
round
Form
B
Main
material
SmCo
Component
material
brass
Surface finish
component
ground
D1=Thread
M3
D=outside diameter
8
H=Height
20
T=thread depth
5
Gap to
iron wall
mm
1,5
Hazardous goods class
Danger goods class 9
Kind of fastening
without
Magnetic
force
N
22
Temperature*
max. °C
200
UN No.
2807
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing brass.
Magnetic core SmCo.
Magnetic core SmCo.
Note
Smooth design, shielded system. Diameter “D” ground with h6 tolerance. Under no circumstances may SmCo magnets be pressed directly into iron, as otherwise loss of attractive force due to magnetic short circuits occurs. SmCo magnets are especially suitable for direct use in spot-welding machines, as no demagnetisation occurs.
Temperature range
max. 200°C.
Drawing reference
1) magnetic face
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.