Magnet bar magnet NdFeB 09068-03
- Flexible, easy to remove, non-positive fasteners
- Application sectors: machine and plant construction
- Temperature range up to 80 °C
- Shielded system
Sales unit
€5.08 / Piece
plus sales tax
Added to your shopping cart
Designation
Magnet
Version 1
bar magnet
Version 2
round
Main
material
NdFeB
Component
material
steel
Surface finish
component
galvanised
D1=Thread
M4
D=outside diameter
13
H=Height
18
T=thread depth
7
Can be
shortened
by (mm)
3
Kind of fastening
internal thread
Magnetic
force
N
60
Temperature*
max. °C
80
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing, steel.
Magnetic core NdFeB.
Magnetic core NdFeB.
Version
Housing, galvanised.
Note
Shielded system. Deep pot magnets are used for mounting in steel and iron. This requirement is principally stipulated in plant and machine construction.
Can also be used in blind holes.
Size D=50 has 4 magnets Ø18 mm.
Can also be used in blind holes.
Size D=50 has 4 magnets Ø18 mm.
Temperature range
max. 80°C.
Drawing reference
1) magnetic face
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.