Magnet round NdFeB 09067-11-10
- Flexible, easy to remove, non-positive fasteners
- Application sectors: machine and plant construction
- Temperature range up to 150 °C
- Assembly: press in, screw in or glue
- Shielded system
Sales unit
€5.01
plus sales tax
Added to your shopping cart
Designation
Magnet
Version 1
round
Version 2
With machinable magnetic face
Main
material
NdFeB
Surface finish
component
ground
D=outside diameter
10
H=Height
20
Gap to
iron wall
mm
2
H1
8
H2
5
Hazardous goods class
Danger goods class 9
Kind of fastening
without
Magnetic
force
N
27
Magnetic force
at H2 max.
N
38
Temperature*
max. °C
150
UN No.
2807
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing brass.
Magnetic core NdFeB (neodymium).
Magnetic core NdFeB (neodymium).
Note
Smooth design, shielded system. Under no circumstances may Neodym magnets be pressed directly into iron, loss of attractive force due to magnetic short circuits occurs. Diameter “D” ground to an h6 tolerance.
These magnets can be shortened by the dimensions “H1” and “H2”.
These magnets can be shortened by the dimensions “H1” and “H2”.
Temperature range
max. 150°C.
Assembly
The magnets can be mounted by press-fit, screwing-in or gluing.
Drawing reference
1) magnetic face
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.