Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Magnet
Version 1
bar magnet
Version 2
round
Main material
NdFeB
Component material
rubber
D1=Thread
M10
D=outside diameter
20
H=Height
20
L=thread length
14
Kind of fastening
external thread
Magnetic force N
46
SW
17
Temperature* max. °C
80
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Housing stainless steel 1.4104.

Magnetic core NdFeB (neodymium).

Magnetic face rubberised (TPE).

Note
Deep pot magnet with external thread, shielded system. With rubber magnetic face to protect sensitive surfaces. The rubber face increases the coefficient of friction resulting in high lateral frictional forces.
Temperature range
max. 80°C.
Assembly
The deep pot magnets with rubberised magnetic face can be used as a magnetic stop system.
Drawing reference
1) magnetic face
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought