Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Magnet
Version 1
deep pot magnet
Version 2
round
Main material
AlNiCo
Surface finish component
painted
Component colour
red
D1=Thread
M6
D=outside diameter
17
H=Height
16
T=thread depth
4
Hazardous goods class
Danger goods class 9
Kind of fastening
internal thread
Magnetic force N
18
Temperature* max. °C
450
UN No.
2807
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing, steel.
Magnetic core AlNiCo.
Version
Housing painted red.
Note
Hard magnet in aluminium housing and steel jacket. Shielded system. Pot magnets are used for retaining, lifting and mounting in fixtures.
Due to the painted surface, the diameter D can be up to +0.8 mm.
Temperature range
max. 450°C.
Drawing reference
1) magnetic face
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought