Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Magnet
Version 1
Shallow pot magnets
Version 2
round
Form
A
Main material
NdFeB
Component material
steel
Surface finish component
galvanised
D=outside diameter
10 ±0,15
H=Height
4,5
Kind of fastening
without
Magnetic force N
25
Temperature* max. °C
80
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing, steel.
Magnetic core NdFeB.
Version
Housing, galvanised.
Note
Shielded system. With the permanent magnetic material NdFeB the attracive force increases by ca. 10-20 % compared with SmCo.
Temperature range
max. 80°C.
Drawing reference
1) magnetic face
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought